BTF50060-1TEA
Overview
High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
Summary of Features
- Overload protection
- Current limitation
- Short circuit protection
- Thermal shutdown
- Overvoltage protection
- Fast demagnetization of inductive loads
- Reverse battery protection1)
- Open drain diagnostic output
- Open load detection in OFF-state
- CMOS compatible input
- Loss of ground and loss of Vbb protection
- Electrostatic discharge (ESD) protection
Benefits
- PWM capability up to 25kHz
- High load current capability
- High inrush current capability
- High energy capability
- Integrated protection functionality
- Integrated diagnosis functionality
Potential Applications
- Automotive Body & Convenience
- Motor Control
- Power Distribution
- Relay Replacement
- Fuse Replacement
Training
Support